*********************************************************** * * PBSS5240X * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 40 V * hFE = 215 (min) @ 5V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Base * Package Pin 2: Collectorr * Package Pin 3: Emitter * * * Extraction date (week/year): 18/2014 * Spicemodel includes temperature dependency * ******************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5240X 1 2 3 Q1 1 2 3 MAIN 0.6189 Q2 11 2 3 MAIN 0.3811 RQ 1 11 5.37 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.885E-013 + NF = 1.015 + ISE = 4.485E-014 + NE = 1.528 + BF = 407 + IKF = 0.5702 + VAF = 42.58 + NR = 1.014 + ISC = 1.698E-014 + NC = 1.274 + BR = 44.4 + IKR = 0.3873 + VAR = 54.95 + RB = 21.5 + IRB = 0.00075 + RBM = 10 + RE = 0.08732 + RC = 0.0182 + XTB = 1.852 + EG = 1.11 + XTI = 7.413 + CJE = 9.246E-011 + VJE = 0.7862 + MJE = 0.3883 + TF = 8.4E-010 + XTF = 10 + VTF = 1 + ITF = 3.5 + PTF = 0 + CJC = 3.585E-011 + VJC = 0.5769 + MJC = 0.3181 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.245E-014 + N = 1.129 + BV = 1000 + IBV = 0.001 + RS = 4777 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *