*********************************************************** * * PBSS5230QA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 2 A * Vceo = 30 V * hFE = 295 @ 2V/500 mA (typical) * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5230QA 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.237E-013 + NF = 0.9652 + ISE = 4.14E-014 + NE = 1.428 + BF = 488 + IKF = 0.749 + VAF = 27.17 + NR = 0.9654 + ISC = 5.888E-014 + NC = 1.234 + BR = 72 + IKR = 0.4635 + VAR = 13.42 + RB = 18 + IRB = 0.0007 + RBM = 4.3 + RE = 0.05251 + RC = 0.03871 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.041E-010 + VJE = 0.7805 + MJE = 0.3922 + TF = 1.15E-009 + XTF = 3 + VTF = 1.627 + ITF = 0.4 + PTF = 0 + CJC = 4.211E-011 + VJC = 0.3825 + MJC = 0.3225 + XCJC = 1 + TR = 7.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 2.004E-017 + N = 0.7831 + BV = 1000 + IBV = 0.001 + RS = 4.53E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *