*********************************************************** * * PBSS5230PAP * * Nexperia * * Double Low VCEsat PNP/PNP Transistor * IC = 2 A * VCEO = 30 V * hFE = typ. 290 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1/TR2 * Package Pin 2/5: Base TR1/TR2 * Package Pin 6/3: Collector TR1/TR2 * Package Pin 8/7: Collector TR1/TR2 * * Extraction date (week/year): 43/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5230PAP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.531E-013 + NF = 0.9846 + ISE = 8.69E-015 + NE = 1.313 + BF = 413.3 + IKF = 0.9036 + VAF = 18.62 + NR = 0.9843 + ISC = 5.395E-012 + NC = 2.965 + BR = 100 + IKR = 0.2891 + VAR = 10.19 + RB = 28 + IRB = 0.001 + RBM = 0.66 + RE = 0.06321 + RC = 0.05746 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.529E-010 + VJE = 0.8233 + MJE = 0.4091 + TF = 2.529E-009 + XTF = 17.8 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 6.949E-011 + VJC = 0.5616 + MJC = 0.3803 + XCJC = 1 + TR = 3.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.004E-014 + N = 1.137 + BV = 1000 + IBV = 0.001 + RS = 9638 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *