*********************************************************** * * PBSS5220V * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 20 V * hFE = min. 220 typ. 495 @ 2V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 29/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS5220V 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 2.37E-013 + NF = 0.988 + ISE = 2.328E-014 + NE = 1.419 + BF = 510 + IKF = 0.65 + VAF = 20 + NR = 0.985 + ISC = 5E-014 + NC = 1.229 + BR = 170 + IKR = 0.17 + VAR = 10.4 + RB = 30 + IRB = 6E-005 + RBM = 0.0737 + RE = 0.057 + RC = 0.053 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.38E-011 + VJE = 0.8592 + MJE = 0.417 + TF = 1.12E-009 + XTF = 5 + VTF = 2.2 + ITF = 1 + PTF = 0 + CJC = 4.65E-011 + VJC = 0.63 + MJC = 0.35 + XCJC = 1 + TR = 4E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .ENDS *