********************************************************** * * PBSS5220PAPS * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 20 V * hFE = typ. 400 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1 (4): Emitter TR1 (TR2) * Package Pin 2 (5): Base TR1 (TR2) * Package Pin 6 (3): Collector TR1 (TR2) * Package Pin 7 (8): Collector TR1 (TR2) * * Extraction date (week/year): 48/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5220PAPS 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.867E-013 + NF = 0.9728 + ISE = 9.098E-015 + NE = 1.231 + BF = 566 + IKF = 0.9189 + VAF = 14.57 + NR = 0.9732 + ISC = 2.438E-014 + NC = 1.359 + BR = 194.7 + IKR = 0.2236 + VAR = 17.76 + RB = 49 + IRB = 0.00065 + RBM = 1.4 + RE = 0.06916 + RC = 0.04042 + XTB = 1.6 + EG = 1.11 + XTI = 1.081 + CJE = 1.547E-010 + VJE = 0.8822 + MJE = 0.4351 + TF = 2.8E-009 + XTF = 2 + VTF = 1.627 + ITF = 0.4 + PTF = 0 + CJC = 7.287E-011 + VJC = 0.7184 + MJC = 0.3966 + XCJC = 1 + TR = 2.8E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 4.266E-016 + N = 0.8625 + BV = 1000 + IBV = 0.001 + RS = 9.231E+005 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *