*********************************************************** * * PBSS5160QA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 1 A * Vceo = 60 V * hFE = 185 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * *********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5160QA 1 2 3 Q1 1 2 3 MAIN 0.6979 Q2 11 2 3 MAIN 0.3021 D1 1 2 DIODE RQ 1 11 6.523 * .MODEL MAIN PNP + IS = 1.92E-013 + NF = 0.9853 + ISE = 1.118E-014 + NE = 1.197 + BF = 305 + IKF = 1.023 + VAF = 31.75 + NR = 0.9836 + ISC = 3.436E-014 + NC = 1.106 + BR = 25.19 + IKR = 0.5902 + VAR = 18.52 + RB = 14 + IRB = 0.0087 + RBM = 3.8 + RE = 0.08326 + RC = 0.02526 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.168E-010 + VJE = 0.7387 + MJE = 0.3673 + TF = 1.25E-009 + XTF = 8.344 + VTF = 2.524 + ITF = 1.1 + PTF = 0 + CJC = 4.415E-011 + VJC = 0.6397 + MJC = 0.4558 + XCJC = 1 + TR = 3.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.1127 .MODEL DIODE D + IS = 5.702E-015 + N = 0.9401 + BV = 1000 + IBV = 0.001 + RS = 3.624E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *