*********************************************************** * * PBSS5160DS * * Nexperia * * Low VCEsat double PNP/PNP (BISS) Transistor * IC = 1 A * VCEO = 60 V * hFE = min. 200 typ. 350 @ 5V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 27/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5160DS 1 2 3 Q1 1 2 3 MAIN 0.881 Q2 11 2 3 MAIN 0.119 RQ 11 1 16.98 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.222E-13 + NF = 0.9536 + ISE = 8.69E-15 + NE = 1.272 + BF = 309.8 + IKF = 0.6151 + VAF = 9.213 + NR = 0.9517 + ISC = 1.406E-14 + NC = 1.325 + BR = 16.64 + IKR = 7.256 + VAR = 80 + RB = 11.5 + IRB = 0.0008 + RBM = 2.3 + RE = 0.07216 + RC = 0.0612 + XTB = 1.156 + EG = 1.11 + XTI = 2.904 + CJE = 9.479E-11 + VJE = 0.7328 + MJE = 0.3663 + TF = 1.111E-09 + XTF = 1.587 + VTF = 2.697 + ITF = 0.5379 + PTF = 0 + CJC = 3.125E-11 + VJC = 1 + MJC = 0.5071 + XCJC = 1 + TR = 6.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8944 .MODEL DIODE D + IS = 8.286E-15 + N = 0.9998 + BV = 1000 + IBV = 0.001 + RS = 2768 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *