*********************************************************** * * PBSS5140V * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 1 A * VCEO = 40 V * hFE = 300 - 800 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 23/2003 * Spicemodel does not include temperature dependency * ******************************************************** *# .SUBCKT PBSS5140V 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 2.526E-13 + NF = 0.9959 + ISE = 1.056E-13 + NE = 1.763 + BF = 480 + IKF = 0.49 + VAF = 40 + NR = 0.994 + ISC = 5.238E-14 + NC = 1.128 + BR = 75 + IKR = 0.3 + VAR = 10 + RB = 21 + IRB = 0.00019 + RBM = 0.2 + RE = 0.05 + RC = 0.085 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.2E-11 + VJE = 0.8407 + MJE = 0.4065 + TF = 5.6E-10 + XTF = 10 + VTF = 1 + ITF = 0.4 + PTF = 0 + CJC = 3.212E-11 + VJC = 0.5149 + MJC = 0.3901 + XCJC = 1 + TR = 6E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *