********************************************************** * * PBSS5140T * * Nexperia * * Low VCEsat PNP BISS transistor * IC = 1 A * VCEO = 40 V * hFE = 300 - 800 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 10/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5140T 1 2 3 Q1 1 2 3 MAIN 0.9295 Q2 11 2 3 MAIN 0.07049 RQ 1 11 35.18 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.642E-13 + NF = 0.9198 + ISE = 1.298E-14 + NE = 1.169 + BF = 475 + IKF = 0.5722 + VAF = 28.49 + NR = 0.92 + ISC = 3.89E-15 + NC = 1.161 + BR = 36.73 + IKR = 0.2593 + VAR = 15.08 + RB = 25 + IRB = 0.0007 + RBM = 0.3 + RE = 0.1863 + RC = 0.09505 + XTB = 2.265 + EG = 1.11 + XTI = 5.73 + CJE = 8.437E-11 + VJE = 0.6511 + MJE = 0.3358 + TF = 8.5E-10 + XTF = 3.565 + VTF = 2 + ITF = 0.8 + PTF = 0 + CJC = 3.165E-11 + VJC = 0.5326 + MJC = 0.4006 + XCJC = 1 + TR = 1.6E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 3.681E-14 + N = 1.099 + BV = 1000 + IBV = 0.001 + RS = 1950 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *