*********************************************************** * * PBSS5130QA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 1 A * Vceo = 30 V * hFE = 295 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * The diode does not reflect a * physical device but improves * only modeling in the reverse * mode of operation. * .SUBCKT PBSS5130QA 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.87E-013 + NF = 0.9663 + ISE = 5.61E-014 + NE = 1.47 + BF = 470 + IKF = 0.8145 + VAF = 27.17 + NR = 0.9661 + ISC = 1.03E-013 + NC = 1.849 + BR = 60 + IKR = 0.488 + VAR = 12.33 + RB = 18 + IRB = 0.0007 + RBM = 5.3 + RE = 0.0911 + RC = 0.03346 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.042E-010 + VJE = 1 + MJE = 0.1 + TF = 1.176E-009 + XTF = 2.011 + VTF = 1.933 + ITF = 0.2486 + PTF = 0 + CJC = 4.127E-011 + VJC = 0.5925 + MJC = 0.3784 + XCJC = 1 + TR = 1.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3137 .MODEL DIODE D + IS = 2.716E-014 + N = 1.069 + BV = 1000 + IBV = 0.001 + RS = 5000 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *