*********************************************************** * * PBSS4630PA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 6 A * VCEO = 30 V * hFE = typ. 400 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diodes D1/D2, Transistor Q2 and Resistor RCQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4630PA 1 2 3 Q1 1 2 3 PBSS4630PA 0.9263 Q2 11 2 3 PBSS4630PA 0.07368 D1 2 1 DIODE D2 2 11 DIODE RCQ 1 11 7.183 * .MODEL PBSS4630PA NPN + IS = 1.786E-012 + NF = 0.9722 + ISE = 1.265E-014 + NE = 1.199 + BF = 449.5 + IKF = 13.45 + VAF = 66.53 + NR = 0.9722 + ISC = 1.377E-016 + NC = 1.17 + BR = 247.8 + IKR = 4.988 + VAR = 18 + RB = 9.55 + IRB = 0.0007 + RBM = 1.6 + RE = 0.01873 + RC = 0.02373 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.704E-010 + VJE = 0.7269 + MJE = 0.3563 + TF = 1.2E-009 + XTF = 5 + VTF = 1 + ITF = 3 + PTF = 0 + CJC = 9.69E-011 + VJC = 0.05084 + MJC = 0.1651 + XCJC = 1 + TR = 5E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .MODEL DIODE D + IS = 4.256E-014 + N = 1.005 + BV = 1000 + IBV = 0.001 + RS = 566.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *