*********************************************************** * * PBSS4580PA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,6 A * VCEO = 80 V * hFE = typ. 265 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************* *# * Please note: Diodes D1/D2, Transistor Q2 and Resistor RCQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT PBSS4580PA 1 2 3 Q1 1 2 3 PBSS4580PA 0.8913 Q2 11 2 3 PBSS4580PA 0.1087 D1 2 1 DIODE D2 2 11 DIODE RCQ 11 1 18.03 * .MODEL PBSS4580PA NPN + IS = 1.676E-012 + NF = 0.9647 + ISE = 2.594E-014 + NE = 1.301 + BF = 480 + IKF = 3.374 + VAF = 33.3 + NR = 0.9648 + ISC = 3.959E-013 + NC = 1.352 + BR = 95.07 + IKR = 40.56 + VAR = 29.35 + RB = 9.927 + IRB = 0.0007 + RBM = 1.9 + RE = 0.03 + RC = 0.01048 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.501E-010 + VJE = 0.7269 + MJE = 0.3563 + TF = 7.7E-010 + XTF = 8 + VTF = 2 + ITF = 0.8 + PTF = 0 + CJC = 7.251E-011 + VJC = 0.19 + MJC = 0.3201 + XCJC = 1 + TR = 9E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 4.382E-014 + N = 0.9624 + BV = 1000 + IBV = 0.001 + RS = 1496 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *