*********************************************************** * * PBSS4560PA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 6 A * VCEO = 60 V * hFE = typ. 325 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4560PA 1 2 3 Q1 1 2 3 PBSS4560PA D1 2 1 DIODE * .MODEL PBSS4560PA NPN + IS = 1.437E-012 + NF = 0.956 + ISE = 5.283E-014 + NE = 1.354 + BF = 513 + IKF = 3.03 + VAF = 17.1 + NR = 0.9558 + ISC = 2.905E-016 + NC = 0.9863 + BR = 141.1 + IKR = 12.81 + VAR = 18 + RB = 9.55 + IRB = 0.0007 + RBM = 1.9 + RE = 0.01754 + RC = 0.02693 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.404E-010 + VJE = 0.7269 + MJE = 0.3563 + TF = 9.5E-010 + XTF = 5 + VTF = 1 + ITF = 2 + PTF = 0 + CJC = 7.17E-011 + VJC = 0.045 + MJC = 0.2 + XCJC = 1 + TR = 6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 1.513E-013 + N = 1.001 + BV = 1000 + IBV = 0.001 + RS = 430.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 B838 + EG = 1.11 + XTI = 3 .ENDS *