*********************************************************** * * PBSS4540Z * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5 A * VCEO = 40 V * hFE = min. 300 typ. 500 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4540Z 1 2 3 Q1 1 2 3 PBSS4540Z D1 2 1 DIODE * .MODEL PBSS4540Z NPN + IS = 2.317E-12 + NF = 0.9656 + ISE = 3.506E-14 + NE = 1.401 + BF = 530 + IKF = 26 + VAF = 110.5 + NR = 0.9655 + ISC = 3.877E-14 + NC = 1.03 + BR = 300 + IKR = 7 + VAR = 13.2 + RB = 2.6 + IRB = 0.000183 + RBM = 1.3 + RE = 0.034 + RC = 0.022 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.044E-09 + VJE = 0.55 + MJE = 0.3176 + TF = 1.35E-09 + XTF = 30 + VTF = 1.7 + ITF = 1.6 + PTF = 0 + CJC = 2.02E-10 + VJC = 0.627 + MJC = 0.45 + XCJC = 1 + TR = 2E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.08 .MODEL DIODE D + IS = 1E-15 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 1.298 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *