*********************************************************** * * PBSS4540X * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 4 A * VCEO = 40 V * hFE = min. 300 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 06/2004 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4540X 1 2 3 Q1 1 2 3 PBSS4540X D1 2 1 DIODE * .MODEL PBSS4540X NPN + IS = 1.728E-012 + NF = 0.9717 + ISE = 1.686E-014 + NE = 1.295 + BF = 570 + IKF = 30 + VAF = 110.5 + NR = 0.972 + ISC = 1.619E-014 + NC = 1.094 + BR = 160 + IKR = 15 + VAR = 13.2 + RB = 2.6 + IRB = 0.000183 + RBM = 1.3 + RE = 0.013 + RC = 0.019 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.044E-009 + VJE = 0.55 + MJE = 0.3176 + TF = 1.35E-009 + XTF = 30 + VTF = 1.7 + ITF = 1.6 + PTF = 0 + CJC = 2.02E-010 + VJC = 0.627 + MJC = 0.45 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.08 .MODEL DIODE D + IS = 1E-015 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 1.298 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *