*********************************************************** * * PBSS4520X * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5 A * VCEO = 20 V * hFE = min. 300 typ. 450 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 02/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4520X 1 2 3 Q1 1 2 3 PBSS4520X D1 2 1 DIODE * .MODEL PBSS4520X NPN + IS = 1.441E-012 + NF = 0.9485 + ISE = 4.262E-015 + NE = 1.141 + BF = 550 + IKF = 21 + VAF = 70 + NR = 0.9488 + ISC = 3.09E-013 + NC = 2.632 + BR = 201.1 + IKR = 1.8 + VAR = 18 + RB = 12 + IRB = 1E-006 + RBM = 2.262 + RE = 0.019 + RC = 0.012 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.016E-009 + VJE = 0.7109 + MJE = 0.3467 + TF = 8E-010 + XTF = 2 + VTF = 1 + ITF = 3 + PTF = 0 + CJC = 2.011E-010 + VJC = 0.678 + MJC = 0.4559 + XCJC = 1 + TR = 5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 1.4E-014 + N = 0.9976 + BV = 1000 + IBV = 0.001 + RS = 1050 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *