*********************************************************** * * PBSS4480X * * Nexperia * * Low-VCEsat Transistor NPN * Ic = 4 A * Vceo = 80 V * hFE = 400 @ 2V/1A (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 37/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4480X 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.148E-012 + NF = 0.9658 + ISE = 3.396E-014 + NE = 1.535 + BF = 465 + IKF = 3.104 + VAF = 20 + NR = 0.9658 + ISC = 3.59E-013 + NC = 1.201 + BR = 94.77 + IKR = 100 + VAR = 20.14 + RB = 8 + IRB = 0.0007103 + RBM = 1.3 + RE = 0.0182 + RC = 0.01365 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.053E-009 + VJE = 0.8 + MJE = 0.3559 + TF = 8E-010 + XTF = 3 + VTF = 1.5 + ITF = 0.8 + PTF = 0 + CJC = 9.237E-011 + VJC = 0.23 + MJC = 0.33 + XCJC = 1 + TR = 1.8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 9.005E-015 + N = 0.8698 + BV = 1000 + IBV = 0.001 + RS = 2716 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *