*********************************************************** * * PBSS4360Z * * Nexperia * * Low VCEsat NPN Transistor * IC = 3 A * VCEO = 60 V * hFE = min. 200 @ 5V/1000mA * * * * * Package pinning does not match Spice model pinning. * Package: 223 * * Package Pin 1: Base * Package Pin 2/4: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 51/2013 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4360Z 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.762E-013 + NF = 0.9831 + ISE = 4.178E-015 + NE = 1.421 + BF = 462 + IKF = 1.15 + VAF = 13.49 + NR = 0.9839 + ISC = 1E-018 + NC = 0.9772 + BR = 115 + IKR = 3.459 + VAR = 54.95 + RB = 12.9 + IRB = 0.0008 + RBM = 3.7 + RE = 0.042 + RC = 0.03473 + XTB = 0.7831 + EG = 1.11 + XTI = 7.955 + CJE = 3.334E-010 + VJE = 0.7281 + MJE = 0.3622 + TF = 7.1E-010 + XTF = 4.5 + VTF = 2 + ITF = 1.3 + PTF = 0 + CJC = 3.072E-011 + VJC = 0.4 + MJC = 0.3082 + XCJC = 1 + TR = 1.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.6 .MODEL DIODE D + IS = 5.604E-014 + N = 1.001 + BV = 1000 + IBV = 0.001 + RS = 521.1 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *