*********************************************************** * * PBSS4360X * * Nexperia * * Low VCEsat NPN Transistor * IC = 1 A * VCEO = 60 V * hFE = min. 50 @ 5V/1000mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 35/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4360X 1 2 3 Q1 1 2 3 MAIN 0.8702 RQ 1 11 37.34 Q2 11 2 3 MAIN 0.1298 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.519E-014 + NF = 0.9324 + ISE = 3.211E-015 + NE = 1.3 + BF = 226 + IKF = 2.409 + VAF = 58.67 + NR = 0.9329 + ISC = 8.11E-015 + NC = 1.91 + BR = 33 + IKR = 20 + VAR = 44.32 + RB = 13 + IRB = 0.0008 + RBM = 4.3 + RE = 0.05715 + RC = 0.1275 + XTB = 0.9666 + EG = 1.11 + XTI = 8.734 + CJE = 1.392E-010 + VJE = 0.7124 + MJE = 0.3398 + TF = 6.645E-010 + XTF = 5.376 + VTF = 2.148 + ITF = 1.9 + PTF = 0 + CJC = 1.885E-011 + VJC = 0.5586 + MJC = 0.4197 + XCJC = 1 + TR = 5.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.999 .MODEL DIODE D + IS = 1.25E-014 + N = 0.9904 + BV = 1000 + IBV = 0.001 + RS = 326.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *