********************************************************** * * PBSS4360PAS * * Nexperia * * low VCEsat (BISS) NPN transistor * IC = 3 A * VCEO = 60 V * hFE = typ. 380 @ 5V/50mA * * * * * Package pinning does not match Spice model pinning! * Package: SOT 1061D * * Package Pin 1 : base * Package Pin 2 : emitter * Package Pin 3 : collector * * * Extraction date (week/year): 37/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4360PAS 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.068E-013 + NF = 1.004 + ISE = 7.987E-015 + NE = 1.416 + BF = 412 + IKF = 1.956 + VAF = 26.48 + NR = 1.004 + ISC = 2.015E-013 + NC = 1.33 + BR = 100 + IKR = 22.32 + VAR = 35.72 + RB = 19 + IRB = 0.00048 + RBM = 2.9 + RE = 0.02612 + RC = 0.03388 + XTB = 1.394 + EG = 1.11 + XTI = 7.777 + CJE = 3.301E-010 + VJE = 0.7088 + MJE = 0.3467 + TF = 8E-010 + XTF = 20 + VTF = 1.627 + ITF = 1.8 + PTF = 0 + CJC = 3.178E-011 + VJC = 0.4 + MJC = 0.3058 + XCJC = 1 + TR = 2.3E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8381 .MODEL DIODE D + IS = 1.152E-014 + N = 0.9167 + BV = 1000 + IBV = 0.001 + RS = 1211 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *