*********************************************************** * * PBSS4350Z * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 3 A * VCEO = 50 V * hFE = min. 200 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 08/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4350Z 1 2 3 Q1 1 2 3 MAIN 0.8495 RQ 1 11 37.34 Q2 11 2 3 MAIN 0.1505 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.63E-013 + NF = 0.9982 + ISE = 3.544E-014 + NE = 1.447 + BF = 450 + IKF = 4.887 + VAF = 53.2 + NR = 0.9984 + ISC = 2.917E-015 + NC = 1.062 + BR = 126.1 + IKR = 3.36 + VAR = 25 + RB = 15 + IRB = 0.0015 + RBM = 1.3 + RE = 0.034 + RC = 0.04472 + XTB = 1.203 + EG = 1.11 + XTI = 1.697 + CJE = 3.435E-010 + VJE = 0.6637 + MJE = 0.3366 + TF = 6.7E-010 + XTF = 3.611 + VTF = 2 + ITF = 2.863 + PTF = 0 + CJC = 6.454E-011 + VJC = 0.5064 + MJC = 0.353 + XCJC = 1 + TR = 2.8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 1.607E-014 + N = 1.03 + BV = 1000 + IBV = 0.001 + RS = 302 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *