********************************************************** * * PBSS4330X * * Nexperia * * Low VCEsat NPN BISS transistor * IC = 3 A * VCEO = 30 V * hFE = 270 - 700 @ 2V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 10/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D and Transistor Q2 do * not reflect physical devices but improve * only modeling of quasi saturation and * reverse mode of operation. * .SUBCKT PBSS4330X 1 2 3 Q1 1 2 3 MAIN 0.9592 Q2 11 2 3 MAIN 0.0408 RQ 1 11 8.459 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.241E-13 + NF = 0.9906 + ISE = 1.66E-13 + NE = 1.342 + BF = 470 + IKF = 5.711 + VAF = 64.53 + NR = 0.991 + ISC = 2.427E-16 + NC = 1.062 + BR = 234.8 + IKR = 3.042 + VAR = 44.48 + RB = 50 + IRB = 2E-05 + RBM = 0.4 + RE = 0.035 + RC = 0.0356 + XTB = 1.764 + EG = 1.11 + XTI = 4.443 + CJE = 3.221E-10 + VJE = 0.6652 + MJE = 0.3382 + TF = 6.4E-10 + XTF = 3.611 + VTF = 2 + ITF = 2.863 + PTF = 0 + CJC = 3.058E-11 + VJC = 0.4 + MJC = 0.1 + XCJC = 1 + TR = 4E-10 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 7.447E-14 + N = 1.119 + BV = 1000 + IBV = 0.001 + RS = 977.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *