********************************************************** * * PBSS4330PAS_Q * * Nexperia * * Low VCEsat NPN BISS transistor * IC = 3 A * VCEO = 30 V * hFE = typ. 465 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061D * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 14/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4330PAS_Q 1 2 3 Q1 1 2 3 MAIN 0.8989 Q2 11 2 3 MAIN 0.1011 RQ 1 11 4.345 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.487E-013 + NF = 0.9438 + ISE = 6.546E-015 + NE = 1.276 + BF = 500 + IKF = 5.026 + VAF = 46.33 + NR = 0.9438 + ISC = 5.582E-015 + NC = 1.164 + BR = 200 + IKR = 5.225 + VAR = 24.89 + RB = 14.5 + IRB = 0.0008 + RBM = 3.5 + RE = 0.02514 + RC = 0.02591 + XTB = 1.292 + EG = 1.11 + XTI = 9.946 + CJE = 3.175E-010 + VJE = 0.7196 + MJE = 0.358 + TF = 1.25E-009 + XTF = 3.703 + VTF = 2 + ITF = 1.625 + PTF = 0 + CJC = 5.645E-011 + VJC = 0.4 + MJC = 0.2711 + XCJC = 1 + TR = 2.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3082 .MODEL DIODE D + IS = 4.582E-015 + N = 0.9854 + BV = 1000 + IBV = 0.001 + RS = 1180 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *