*********************************************************** * * PBSS4330PA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 3 A * VCEO = 30 V * hFE = typ. 465 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 40/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS4330PA 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 5.653E-013 + NF = 0.9862 + ISE = 4.936E-015 + NE = 1.439 + BF = 500 + IKF = 5.8 + VAF = 88 + NR = 0.9841 + ISC = 3.581E-014 + NC = 1.266 + BR = 215 + IKR = 3.8 + VAR = 18 + RB = 14 + IRB = 0.0009 + RBM = 1.89 + RE = 0.03 + RC = 0.041 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.27E-010 + VJE = 0.7555 + MJE = 0.3671 + TF = 6E-010 + XTF = 9 + VTF = 1 + ITF = 4 + PTF = 0 + CJC = 5.645E-011 + VJC = 0.03976 + MJC = 0.1749 + XCJC = 1 + TR = 3.2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7211 .ENDS *