*********************************************************** * * PBSS4320X * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 3 A * Vceo = 20 V * hFE = min. 220 @ 2V/0,1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 50/2006 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS4320X 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 4.761E-013 + NF = 0.9884 + ISE = 4.936E-015 + NE = 1.439 + BF = 390 + IKF = 6.5 + VAF = 60 + NR = 0.9867 + ISC = 9.526E-015 + NC = 1.353 + BR = 240 + IKR = 2.7 + VAR = 18 + RB = 12 + IRB = 0.0012 + RBM = 3.158 + RE = 0.03 + RC = 0.034 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.558E-010 + VJE = 0.738 + MJE = 0.3557 + TF = 7.5E-010 + XTF = 7 + VTF = 0.6 + ITF = 2 + PTF = 0 + CJC = 9.332E-011 + VJC = 0.235 + MJC = 0.3 + XCJC = 1 + TR = 8E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7211 .ENDS *