********************************************************** * * PBSS4320T * * Nexperia * * low VCEsat NPN BISS transistor * Ic = 2 A * Vceo = 20 V * hFE = min. 220 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 10/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D and Transistor Q2 do * not reflect physical devices but improve * only modeling of quasi saturation and * reverse mode of operation. * .SUBCKT PBSS4320T 1 2 3 Q1 1 2 3 MAIN 0.9549 Q2 11 2 3 MAIN 0.04514 RQ 1 11 8.151 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.819E-13 + NF = 0.9897 + ISE = 1E-12 + NE = 2.147 + BF = 385 + IKF = 7.323 + VAF = 32.93 + NR = 0.9896 + ISC = 2.911E-14 + NC = 1.375 + BR = 249.3 + IKR = 2.38 + VAR = 25 + RB = 11 + IRB = 0.00091 + RBM = 1.3 + RE = 0.063 + RC = 0.03376 + XTB = 1.203 + EG = 1.11 + XTI = 1.697 + CJE = 3.435E-10 + VJE = 0.6637 + MJE = 0.3366 + TF = 8E-10 + XTF = 1.379 + VTF = 2 + ITF = 0.7875 + PTF = 0 + CJC = 6.454E-11 + VJC = 0.5064 + MJC = 0.353 + XCJC = 1 + TR = 2E-10 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 8.913E-17 + N = 0.9361 + BV = 1000 + IBV = 0.001 + RS = 1E+05 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *