********************************************************** * * PBSS4310PAS_Q * * Nexperia * * Low VCEsat NPN BISS transistor * IC = 3 A * VCEO = 10 V * hFE = min. 300 @ 2V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061D * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 36/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4310PAS_Q 1 2 3 Q1 1 2 3 MAIN 0.8989 Q2 11 2 3 MAIN 0.1011 RQ 1 11 4.345 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.356E-12 + NF = 0.9355 + ISE = 6.488E-15 + NE = 1.13 + BF = 575 + IKF = 22.45 + VAF = 46.33 + NR = 0.9355 + ISC = 1.396E-13 + NC = 1.403 + BR = 400.6 + IKR = 5.225 + VAR = 11.42 + RB = 10 + IRB = 0.001 + RBM = 2.7 + RE = 0.01035 + RC = 0.006412 + XTB = 1.708 + EG = 1.11 + XTI = 22.04 + CJE = 5.531E-10 + VJE = 0.736 + MJE = 0.3596 + TF = 2.57E-09 + XTF = 1.507 + VTF = 2 + ITF = 2.951 + PTF = 0 + CJC = 1.786E-10 + VJC = 0.382 + MJC = 0.2432 + XCJC = 1 + TR = 5E-10 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.347 .MODEL DIODE D + IS = 2.564E-15 + N = 0.9236 + BV = 1000 + IBV = 0.001 + RS = 636.8 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *