*********************************************************** * * PBSS4260QA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 1 A * Vceo = 60 V * hFE = 240 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4260QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.652E-013 + NF = 0.9658 + ISE = 8.81E-016 + NE = 1.173 + BF = 507 + IKF = 0.3017 + VAF = 20 + NR = 0.9667 + ISC = 3.573E-013 + NC = 1.313 + BR = 70 + IKR = 1.099 + VAR = 14 + RB = 26 + IRB = 0.00022 + RBM = 1.2 + RE = 0.04798 + RC = 0.04884 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.261E-010 + VJE = 0.7151 + MJE = 0.3423 + TF = 6.692E-010 + XTF = 31.75 + VTF = 1.627 + ITF = 1.444 + PTF = 0 + CJC = 1.399E-011 + VJC = 0.06188 + MJC = 0.2046 + XCJC = 1 + TR = 1.9E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8381 .MODEL DIODE D + IS = 5.035E-015 + N = 0.8791 + BV = 1000 + IBV = 0.001 + RS = 2506 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *