********************************************************** * * PBSS4260PANS * * Nexperia * * Low VCEsat (BISS) double NPN/NPN transistors * VCEO = 60 V * IC = 2 A * hFE = typ. 400 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118D * * Package Pin 1 (4): Emitter TR1 (TR2) * Package Pin 2 (5): Base TR1 (TR2) * Package Pin 6 (3): Collector TR1 (TR2) * Package Pin 7 (8): Collector TR1 (TR2) * * Extraction date (week/year): 48/2021 * Spice model includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both transistors. * * Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4260PANS 1 2 3 Q1 1 2 3 MAIN 0.8741 Q2 11 2 3 MAIN 0.1259 RQ 1 11 26.32 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.952E-13 + NF = 0.9735 + ISE = 2.78E-15 + NE = 1.253 + BF = 443 + IKF = 0.8266 + VAF = 19.97 + NR = 0.9736 + ISC = 9.385E-14 + NC = 1.415 + BR = 101.4 + IKR = 4.198 + VAR = 20.14 + RB = 80 + IRB = 0.0004 + RBM = 7.5 + RE = 0.05685 + RC = 0.03986 + XTB = 1.45 + EG = 1.11 + XTI = 10.73 + CJE = 1.606E-10 + VJE = 0.8756 + MJE = 0.4847 + TF = 1.4E-09 + XTF = 18 + VTF = 1.5 + ITF = 0.7 + PTF = 0 + CJC = 1.862E-11 + VJC = 0.4 + MJC = 0.2859 + XCJC = 1 + TR = 2.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.258E-13 + N = 1.055 + BV = 1000 + IBV = 0.001 + RS = 380.3 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *