********************************************************** * * PBSS4260PANPS * * Nexperia * * Low VCEsat (BISS) double NPN/PNP Transistor * IC = 2 A * VCEO = 60 V * hFE = typ. 400 (TR1)/250 (TR2) @ 2v/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118D * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 48/2021 (TR1) / 49/2015 (TR2) * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4260PANPS_NPN 1 2 3 Q1 1 2 3 MAIN 0.8741 Q2 11 2 3 MAIN 0.1259 RQ 1 11 26.32 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.952E-13 + NF = 0.9735 + ISE = 2.78E-15 + NE = 1.253 + BF = 443 + IKF = 0.8266 + VAF = 19.97 + NR = 0.9736 + ISC = 9.385E-14 + NC = 1.415 + BR = 101.4 + IKR = 4.198 + VAR = 20.14 + RB = 80 + IRB = 0.0004 + RBM = 7.5 + RE = 0.05685 + RC = 0.03986 + XTB = 1.45 + EG = 1.11 + XTI = 10.73 + CJE = 1.606E-10 + VJE = 0.8756 + MJE = 0.4847 + TF = 1.4E-09 + XTF = 18 + VTF = 1.5 + ITF = 0.7 + PTF = 0 + CJC = 1.862E-11 + VJC = 0.4 + MJC = 0.2859 + XCJC = 1 + TR = 2.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.258E-13 + N = 1.055 + BV = 1000 + IBV = 0.001 + RS = 380.3 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4260PANPS_PNP 1 2 3 Q1 1 2 3 MAIN 0.8303 Q2 11 2 3 MAIN 0.1697 RQ 1 11 10.25 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.813E-013 + NF = 0.9711 + ISE = 4.664E-014 + NE = 1.369 + BF = 283 + IKF = 1.187 + VAF = 40.77 + NR = 0.9733 + ISC = 3.008E-014 + NC = 1.146 + BR = 19.5 + IKR = 1.088 + VAR = 13.42 + RB = 26.5 + IRB = 0.00075 + RBM = 2.3 + RE = 0.07908 + RC = 0.03513 + XTB = 1.323 + EG = 1.11 + XTI = 1.15 + CJE = 1.635E-010 + VJE = 0.7603 + MJE = 0.3834 + TF = 2.478E-009 + XTF = 3.745 + VTF = 1.98 + ITF = 0.7421 + PTF = 0 + CJC = 5.029E-011 + VJC = 0.6498 + MJC = 0.4039 + XCJC = 1 + TR = 2.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333+B814 + FC = 0.9546 .MODEL DIODE D + IS = 5.392E-014 + N = 1.066 + BV = 1000 + IBV = 0.001 + RS = 596.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *