*********************************************************** * * PBSS4260PANP * * Nexperia * * Low VCEsat (BISS) double NPN/PNP Transistor * Ic = 2 A each * Vceo = 60 V each * hFE = 310 / 200 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 48/2021 (TR1) / 43/2012 (TR2) * Spicemodel includes temperature dependency (TR1: yes / TR2: no) * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4260PANP_NPN 1 2 3 Q1 1 2 3 MAIN 0.9 Q2 11 2 3 MAIN 0.1 RQ 1 11 23.35 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.999E-13 + NF = 0.9559 + ISE = 4.836E-13 + NE = 2.5 + BF = 456.2 + IKF = 0.6453 + VAF = 19.34 + NR = 0.9562 + ISC = 6.153E-14 + NC = 1.137 + BR = 74.95 + IKR = 20.14 + VAR = 42.36 + RB = 40 + IRB = 0.0008 + RBM = 1.6 + RE = 0.04503 + RC = 0.02901 + XTB = 1.309 + EG = 1.11 + XTI = 12.09 + CJE = 1.54E-10 + VJE = 0.8769 + MJE = 0.4834 + TF = 1.005E-09 + XTF = 12.44 + VTF = 1.5 + ITF = 0.4216 + PTF = 0 + CJC = 1.974E-11 + VJC = 0.4 + MJC = 0.2924 + XCJC = 1 + TR = 3.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 4.393E-15 + N = 0.8872 + BV = 1000 + IBV = 0.001 + RS = 1459 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4260PANP_PNP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.038E-013 + NF = 0.9876 + ISE = 1.582E-014 + NE = 1.387 + BF = 307 + IKF = 0.9036 + VAF = 40 + NR = 0.9868 + ISC = 7.096E-014 + NC = 1.821 + BR = 33.59 + IKR = 0.4 + VAR = 18 + RB = 23 + IRB = 0.0008 + RBM = 0.8 + RE = 0.06321 + RC = 0.06026 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.617E-010 + VJE = 0.7965 + MJE = 0.3936 + TF = 2.369E-009 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 5.807E-011 + VJC = 0.6865 + MJC = 0.4142 + XCJC = 1 + TR = 2.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 1.698E-014 + N = 1.044 + BV = 1000 + IBV = 0.001 + RS = 2742 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *