********************************************************** * * PBSS4240Z * * Nexperia * * Low VCEsat NPN transistor * IC = 2 A * VCEO = 40 V * hFE = min. 300 @ 5V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2/4: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 18/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4240Z 1 2 3 Q1 1 2 3 MAIN 0.605 Q2 11 2 3 MAIN 0.395 RQ 1 11 4.764 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.754E-013 + NF = 1.007 + ISE = 2.27E-014 + NE = 1.598 + BF = 530 + IKF = 1.409 + VAF = 50.82 + NR = 1.007 + ISC = 1.169E-014 + NC = 1.254 + BR = 115 + IKR = 1.312 + VAR = 60.12 + RB = 21.5 + IRB = 0.00075 + RBM = 10 + RE = 0.07608 + RC = 0.03473 + XTB = 1.631 + EG = 1.11 + XTI = 6.701 + CJE = 1.107E-010 + VJE = 0.7273 + MJE = 0.3482 + TF = 5.3E-010 + XTF = 18 + VTF = 1 + ITF = 3 + PTF = 0 + CJC = 2.611E-011 + VJC = 0.4078 + MJC = 0.2731 + XCJC = 1 + TR = 6.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 2.183E-015 + N = 0.9942 + BV = 1000 + IBV = 0.001 + RS = 360.7 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *