*********************************************************** * * PBSS4240T_Q * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 2 A * Vceo = 40 V * hFE = min. 350 typ. 470 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 17/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS4240T_Q 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN NPN + IS = 3.984E-013 + NF = 0.957 + ISE = 3.127E-015 + NE = 1.187 + BF = 570 + IKF = 2.8 + VAF = 88 + NR = 0.9615 + ISC = 1.253E-013 + NC = 1.35 + BR = 90.88 + IKR = 3800 + VAR = 10.6 + RB = 14 + IRB = 0.0009 + RBM = 9.392 + RE = 0.08 + RC = 0.0305 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.639E-010 + VJE = 0.7555 + MJE = 0.364 + TF = 5.8E-010 + XTF = 9 + VTF = 1.5 + ITF = 1 + PTF = 0 + CJC = 5.076E-011 + VJC = 0.7 + MJC = 0.465 + XCJC = 1 + TR = 1.22E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .ENDS *