*********************************************************** * * PBSS4230QA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 2 A * Vceo = 30 V * hFE = 380 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4230QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.656E-013 + NF = 0.9769 + ISE = 8.824E-016 + NE = 1.105 + BF = 475 + IKF = 0.9338 + VAF = 11.82 + NR = 0.9771 + ISC = 1.928E-015 + NC = 1.106 + BR = 106 + IKR = 1.434 + VAR = 14 + RB = 26 + IRB = 0.0004 + RBM = 8.7 + RE = 0.05251 + RC = 0.05354 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.302E-010 + VJE = 0.7123 + MJE = 0.3419 + TF = 6.8E-010 + XTF = 4.988 + VTF = 2.368 + ITF = 1.121 + PTF = 0 + CJC = 1.966E-011 + VJC = 0.05582 + MJC = 0.1747 + XCJC = 1 + TR = 1.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7908 .MODEL DIODE D + IS = 6.034E-015 + N = 0.9892 + BV = 1000 + IBV = 0.001 + RS = 1119 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *