*********************************************************** * * PBSS4230PANP * * Nexperia * * Low VCEsat double NPN/PNP Transistor * Ic = 2 A each * Vceo = 30 V each * hFE = 350 / 290 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 43/2012 (TR1) / 43/2012 (TR2) * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4230PANP_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.461E-013 + NF = 0.9628 + ISE = 8.291E-016 + NE = 1.172 + BF = 433 + IKF = 2.207 + VAF = 28.73 + NR = 0.9629 + ISC = 2.622E-017 + NC = 1.037 + BR = 175.8 + IKR = 1.242 + VAR = 39 + RB = 32 + IRB = 0.0008 + RBM = 1.1 + RE = 0.04181 + RC = 0.05834 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.88E-010 + VJE = 0.6608 + MJE = 0.328 + TF = 1.343E-009 + XTF = 13.16 + VTF = 25 + ITF = 3.093 + PTF = 0 + CJC = 3.431E-011 + VJC = 0.1495 + MJC = 0.2054 + XCJC = 1 + TR = 1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8177 .MODEL DIODE D + IS = 2.082E-015 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 + XTI = 3 .ENDS * .SUBCKT PBSS4230PANP_PNP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.531E-013 + NF = 0.9846 + ISE = 8.69E-015 + NE = 1.313 + BF = 413.3 + IKF = 0.9036 + VAF = 18.62 + NR = 0.9843 + ISC = 5.395E-012 + NC = 2.965 + BR = 100 + IKR = 0.2891 + VAR = 10.19 + RB = 28 + IRB = 0.001 + RBM = 0.66 + RE = 0.06321 + RC = 0.05746 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.529E-010 + VJE = 0.8233 + MJE = 0.4091 + TF = 2.529E-009 + XTF = 17.8 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 6.949E-011 + VJC = 0.5616 + MJC = 0.3803 + XCJC = 1 + TR = 3.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.004E-014 + N = 1.137 + BV = 1000 + IBV = 0.001 + RS = 9638 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *