*********************************************************** * * PBSS4230PAN * * Nexperia * * Double Low VCEsat NPN/NPN Transistor * IC = 2 A * VCEO = 30 V * hFE = typ. 350 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1/TR2 * Package Pin 2/5: Base TR1/TR2 * Package Pin 6/3: Collector TR1/TR2 * Package Pin 7/8: Collector TR1/TR2 * * Extraction date (week/year): 43/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4230PAN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.461E-013 + NF = 0.9628 + ISE = 8.291E-016 + NE = 1.172 + BF = 433 + IKF = 2.207 + VAF = 28.73 + NR = 0.9629 + ISC = 2.622E-017 + NC = 1.037 + BR = 175.8 + IKR = 1.242 + VAR = 39 + RB = 32 + IRB = 0.0008 + RBM = 1.1 + RE = 0.04181 + RC = 0.05834 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.88E-010 + VJE = 0.6608 + MJE = 0.328 + TF = 1.343E-009 + XTF = 13.16 + VTF = 25 + ITF = 3.093 + PTF = 0 + CJC = 3.431E-011 + VJC = 0.1495 + MJC = 0.2054 + XCJC = 1 + TR = 1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8177 .MODEL DIODE D + IS = 2.082E-015 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *