*********************************************************** * * PBSS4220V * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 2 A * Vceo = 20 V * hFE = min. 220 typ. 480 @ 2V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 38/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4220V 1 2 3 Q1 1 2 3 PBSS4220V D1 2 1 DIODE * .MODEL PBSS4220V NPN + IS = 1.991E-013 + NF = 0.9811 + ISE = 1.056E-014 + NE = 1.66 + BF = 470 + IKF = 2.2 + VAF = 60 + NR = 0.9831 + ISC = 1E-015 + NC = 1.038 + BR = 300 + IKR = 0.95 + VAR = 11.5 + RB = 29.9 + IRB = 0.0009 + RBM = 5.3 + RE = 0.08 + RC = 0.065 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.142E-010 + VJE = 0.7198 + MJE = 0.3487 + TF = 7.8E-010 + XTF = 2.8 + VTF = 0.9 + ITF = 0.8 + PTF = 0 + CJC = 2.265E-011 + VJC = 0.7076 + MJC = 0.22 + XCJC = 1 + TR = 8.5E-010 + CJS = 0 + VJS = 0.8 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.702E-015 + N = 1.001 + BV = 1000 + IBV = 0.001 + RS = 1700 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *