********************************************************* * * PBSS4220PANS * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 2 A * VCEO = 20 V * hFE = typ. 450 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118D * * Package Pin 1 (4): Emitter TR1 (TR2) * Package Pin 2 (5): Base TR1 (TR2) * Package Pin 6 (3): Collector TR1 (TR2) * Package Pin 7 (8): Collector TR1 (TR2) * * Extraction date (week/year): 48/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4220PANS 1 2 3 Q1 1 2 3 MAIN 0.9344 Q2 11 2 3 MAIN 0.0656 RQ 1 11 13.22 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.347E-013 + NF = 0.9676 + ISE = 1E-015 + NE = 1.134 + BF = 375 + IKF = 3.346 + VAF = 51.07 + NR = 0.9679 + ISC = 1.889E-014 + NC = 1.183 + BR = 118 + IKR = 36.08 + VAR = 13.42 + RB = 35 + IRB = 0.0008 + RBM = 3.2 + RE = 0.06 + RC = 0.03871 + XTB = 2.138 + EG = 1.11 + XTI = 27.29 + CJE = 2.022E-010 + VJE = 0.7115 + MJE = 0.3458 + TF = 1.65E-009 + XTF = 2.545 + VTF = 1.98 + ITF = 0.7421 + PTF = 0 + CJC = 3.381E-011 + VJC = 0.4 + MJC = 0.2018 + XCJC = 1 + TR = 4.4E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9546 .MODEL DIODE D + IS = 2.3E-016 + N = 0.8949 + BV = 1000 + IBV = 0.001 + RS = 5197 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *