*********************************************************** * * PBSS4160QA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 1 A * Vceo = 60 V * hFE = 240 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4160QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 5.916E-014 + NF = 0.9061 + ISE = 4.571E-016 + NE = 1.111 + BF = 505 + IKF = 0.375 + VAF = 15.23 + NR = 0.9067 + ISC = 1.698E-014 + NC = 1.073 + BR = 52.97 + IKR = 495.5 + VAR = 44.87 + RB = 25 + IRB = 0.00022 + RBM = 6.3 + RE = 0.07608 + RC = 0.05621 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.27E-010 + VJE = 0.7112 + MJE = 0.3418 + TF = 6.7E-010 + XTF = 50 + VTF = 1.419 + ITF = 1.4 + PTF = 0 + CJC = 1.402E-011 + VJC = 0.05472 + MJC = 0.1979 + XCJC = 1 + TR = 1.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9254 .MODEL DIODE D + IS = 1.714E-015 + N = 0.8503 + BV = 1000 + IBV = 0.001 + RS = 909.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *