*********************************************************** * * PBSS4160PANP * * Nexperia * * Low VCEsat double NPN/PNP Transistor * Ic = 1 A each * Vceo = 60 V each * hFE = 220 / 170 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 8/7: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 43/2012 (TR1) / 43/2012 (TR2) * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4160PANP_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.087E-013 + NF = 0.971 + ISE = 8.291E-016 + NE = 1.172 + BF = 490 + IKF = 0.2617 + VAF = 12.05 + NR = 0.9713 + ISC = 1.622E-015 + NC = 1.037 + BR = 91.77 + IKR = 3.258 + VAR = 39 + RB = 29 + IRB = 0.00025 + RBM = 1.47 + RE = 0.04181 + RC = 0.09036 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.084E-010 + VJE = 0.6513 + MJE = 0.3226 + TF = 9.123E-010 + XTF = 35 + VTF = 1.779 + ITF = 1.719 + PTF = 0 + CJC = 1.199E-011 + VJC = 0.1376 + MJC = 0.2272 + XCJC = 1 + TR = 3.27E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8681 .MODEL DIODE D + IS = 7.145E-014 + N = 1.063 + BV = 1000 + IBV = 0.001 + RS = 271.8 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4160PANP_PNP 1 2 3 Q1 1 2 3 MAIN 0.6756 Q2 11 2 3 MAIN 0.3244 RQ 1 11 5.542 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.098E-013 + NF = 0.9878 + ISE = 1.569E-014 + NE = 1.42 + BF = 280 + IKF = 0.5126 + VAF = 36.99 + NR = 0.9871 + ISC = 8.551E-014 + NC = 1.789 + BR = 24 + IKR = 0.4 + VAR = 18 + RB = 20 + IRB = 0.001 + RBM = 1 + RE = 0.06321 + RC = 0.04181 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.789E-011 + VJE = 0.7587 + MJE = 0.3741 + TF = 1.773E-009 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 3.162E-011 + VJC = 0.7543 + MJC = 0.4479 + XCJC = 1 + TR = 3E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7544 .MODEL DIODE D + IS = 1.409E-014 + N = 1.079 + BV = 1000 + IBV = 0.001 + RS = 1524 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *