*********************************************************** * * PBSS4160DS * * Nexperia * * Low VCEsat double NPN/NPN (BISS) Transistor * Ic = 1 A * Vceo = 60 V * hFE = min. 250 typ.500 @ 5V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 31/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4160DS 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.903E-13 + NF = 0.9792 + ISE = 9.036E-16 + NE = 1.126 + BF = 503 + IKF = 0.1644 + VAF = 10 + NR = 0.9805 + ISC = 1E-18 + NC = 1.821 + BR = 50 + IKR = 5.754 + VAR = 18 + RB = 19 + IRB = 0.00043 + RBM = 1.7 + RE = 0.1259 + RC = 0.1052 + XTB = 0.9903 + EG = 1.11 + XTI = 0.7331 + CJE = 1.115E-10 + VJE = 0.587 + MJE = 0.308 + TF = 4.8E-10 + XTF = 8 + VTF = 1.5 + ITF = 1.3 + PTF = 0 + CJC = 1.893E-11 + VJC = 0.6185 + MJC = 0.4452 + XCJC = 1 + TR = 4.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 8E-15 + N = 0.98 + BV = 1000 + IBV = 0.001 + RS = 850 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *