*********************************************************** * * PBSS4140T_Q * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 1 A * Vceo = 40 V * hFE = 300 - 900 @ 5V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 02/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4140T_Q 1 2 3 Q1 1 2 3 MAIN 0.8357 Q2 11 2 3 MAIN 0.1643 D1 2 1 DIODE RQ 1 11 14.86 * .MODEL MAIN NPN + IS = 1.508E-13 + NF = 0.9661 + ISE = 1.429E-15 + NE = 1.282 + BF = 593.8 + IKF = 2.524 + VAF = 54.78 + NR = 0.9644 + ISC = 2.284E-13 + NC = 3.25 + BR = 79.11 + IKR = 5.225 + VAR = 11.42 + RB = 32 + IRB = 0.00022 + RBM = 10 + RE = 0.115 + RC = 0.07466 + XTB = 1.364 + EG = 1.11 + XTI = 2.309 + CJE = 9.799E-11 + VJE = 0.7081 + MJE = 0.3415 + TF = 6.383E-10 + XTF = 7.645 + VTF = 2 + ITF = 1.458 + PTF = 0 + CJC = 2.093E-11 + VJC = 0.6146 + MJC = 0.4067 + XCJC = 1 + TR = 2.25E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8005 .MODEL DIODE D + IS = 2.459E-15 + N = 0.9673 + BV = 1000 + IBV = 0.001 + RS = 439.9 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *