*********************************************************** * * PBSS4140DPN_Q * * Nexperia * * Low VCEsat double NPN/PNP Transistor * Ic = 1 A * Vceo = 40 V * hFE = 300 - 900 @ 5V/1A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 02/2022 (TR1) / 10/2019 (TR2) * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4140DPN_Q_NPN 1 2 3 Q1 1 2 3 MAIN 0.8357 Q2 11 2 3 MAIN 0.1643 D1 2 1 DIODE RQ 1 11 14.86 * .MODEL MAIN NPN + IS = 1.508E-13 + NF = 0.9661 + ISE = 1.429E-15 + NE = 1.282 + BF = 593.8 + IKF = 2.524 + VAF = 54.78 + NR = 0.9644 + ISC = 2.284E-13 + NC = 3.25 + BR = 79.11 + IKR = 5.225 + VAR = 11.42 + RB = 32 + IRB = 0.00022 + RBM = 10 + RE = 0.115 + RC = 0.07466 + XTB = 1.364 + EG = 1.11 + XTI = 2.309 + CJE = 9.799E-11 + VJE = 0.7081 + MJE = 0.3415 + TF = 6.383E-10 + XTF = 7.645 + VTF = 2 + ITF = 1.458 + PTF = 0 + CJC = 2.093E-11 + VJC = 0.6146 + MJC = 0.4067 + XCJC = 1 + TR = 2.25E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8005 .MODEL DIODE D + IS = 2.459E-15 + N = 0.9673 + BV = 1000 + IBV = 0.001 + RS = 439.9 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS * .SUBCKT PBSS4140DPN_Q_PNP 1 2 3 Q1 1 2 3 MAIN 0.9295 Q2 11 2 3 MAIN 0.07049 RQ 1 11 35.18 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.642E-13 + NF = 0.9198 + ISE = 1.298E-14 + NE = 1.169 + BF = 475 + IKF = 0.5722 + VAF = 28.49 + NR = 0.92 + ISC = 3.89E-15 + NC = 1.161 + BR = 36.73 + IKR = 0.2593 + VAR = 15.08 + RB = 25 + IRB = 0.0007 + RBM = 0.3 + RE = 0.1863 + RC = 0.09505 + XTB = 2.265 + EG = 1.11 + XTI = 5.73 + CJE = 8.437E-11 + VJE = 0.6511 + MJE = 0.3358 + TF = 8.5E-10 + XTF = 3.565 + VTF = 2 + ITF = 0.8 + PTF = 0 + CJC = 3.165E-11 + VJC = 0.5326 + MJC = 0.4006 + XCJC = 1 + TR = 1.6E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 3.681E-14 + N = 1.099 + BV = 1000 + IBV = 0.001 + RS = 1950 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *