*********************************************************** * * PBSS4130QA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * Ic = 1 A * Vceo = 30 V * hFE = 380 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4130QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.933E-013 + NF = 0.9695 + ISE = 6.823E-015 + NE = 1.428 + BF = 474 + IKF = 1.081 + VAF = 17.91 + NR = 0.9692 + ISC = 1.698E-014 + NC = 1.106 + BR = 113 + IKR = 2.415 + VAR = 18.52 + RB = 25 + IRB = 0.0004 + RBM = 6.8 + RE = 0.06916 + RC = 0.07445 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.303E-010 + VJE = 0.7102 + MJE = 0.3419 + TF = 6.76E-010 + XTF = 6.137 + VTF = 1.627 + ITF = 1.1 + PTF = 0 + CJC = 1.973E-011 + VJC = 0.05574 + MJC = 0.1753 + XCJC = 1 + TR = 1.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.836 .MODEL DIODE D + IS = 4.656E-017 + N = 0.7831 + BV = 1000 + IBV = 0.001 + RS = 1.028E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *