*********************************************************** * * PBSS4130PANP * * Nexperia * * Low VCEsat double NPN/PNP Transistor * Ic = 1 A each * Vceo = 60 V each * hFE = 320 / 250 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 43/2012 (TR1) / 43/2012 (TR2) * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4130PANP_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.732E-014 + NF = 0.9718 + ISE = 4.178E-015 + NE = 1.387 + BF = 433 + IKF = 1.618 + VAF = 48.86 + NR = 0.9721 + ISC = 5.953E-016 + NC = 1.037 + BR = 175.8 + IKR = 1.101 + VAR = 39 + RB = 26 + IRB = 0.0009 + RBM = 1.7 + RE = 0.05746 + RC = 0.07413 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.135E-010 + VJE = 0.66 + MJE = 0.3208 + TF = 1.054E-009 + XTF = 13.16 + VTF = 25 + ITF = 3.093 + PTF = 0 + CJC = 2.066E-011 + VJC = 0.1327 + MJC = 0.2016 + XCJC = 1 + TR = 8E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8177 .MODEL DIODE D + IS = 2.082E-015 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4130PANP_PNP 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.536E-013 + NF = 0.9892 + ISE = 5.47E-015 + NE = 1.276 + BF = 387.5 + IKF = 0.5111 + VAF = 22.33 + NR = 0.9885 + ISC = 8.222E-015 + NC = 1.119 + BR = 80 + IKR = 0.824 + VAR = 19.93 + RB = 22 + IRB = 0.001 + RBM = 1.24 + RE = 0.06321 + RC = 0.06916 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.466E-011 + VJE = 0.8044 + MJE = 0.3919 + TF = 1.762E-009 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 3.162E-011 + VJC = 1 + MJC = 0.3398 + XCJC = 1 + TR = 6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .ENDS *