*********************************************************** * * PBSS4130PAN * * Nexperia * * Double Low VCEsat NPN/NPN Transistor * IC = 1 A * VCEO = 30 V * hFE = typ. 320 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1/TR2 * Package Pin 2/5: Base TR1/TR2 * Package Pin 6/3: Collector TR1/TR2 * Package Pin 8/7: Collector TR1/TR2 * * Extraction date (week/year): 43/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4130PAN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.732E-014 + NF = 0.9718 + ISE = 4.178E-015 + NE = 1.387 + BF = 433 + IKF = 1.618 + VAF = 48.86 + NR = 0.9721 + ISC = 5.953E-016 + NC = 1.037 + BR = 175.8 + IKR = 1.101 + VAR = 39 + RB = 26 + IRB = 0.0009 + RBM = 1.7 + RE = 0.05746 + RC = 0.07413 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.135E-010 + VJE = 0.66 + MJE = 0.3208 + TF = 1.054E-009 + XTF = 13.16 + VTF = 25 + ITF = 3.093 + PTF = 0 + CJC = 2.066E-011 + VJC = 0.1327 + MJC = 0.2016 + XCJC = 1 + TR = 8E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8177 .MODEL DIODE D + IS = 2.082E-015 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *