*********************************************************** * * PBSS4112PANP * * Nexperia * * Low VCEsat double NPN/PNP Transistor * Ic = 1 A each * Vceo = 120 V each * hFE = 100 / 85 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/5: Base TR1 (NPN) / TR2 (PNP) * Package Pin 6/3: Collector TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) / TR2 (PNP) * * Extraction date (week/year): 43/2012 (TR1) / 43/2012 (TR2) * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4112PANP_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.314E-013 + NF = 0.9731 + ISE = 2.464E-015 + NE = 1.26 + BF = 275.8 + IKF = 0.2297 + VAF = 22.93 + NR = 0.9733 + ISC = 8.551E-017 + NC = 1.037 + BR = 29 + IKR = 29.74 + VAR = 39 + RB = 29 + IRB = 0.000215 + RBM = 4.6 + RE = 0.01575 + RC = 0.08017 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.084E-010 + VJE = 0.6666 + MJE = 0.3234 + TF = 1.343E-009 + XTF = 41 + VTF = 1.779 + ITF = 1.209 + PTF = 0 + CJC = 1.835E-011 + VJC = 0.4098 + MJC = 0.3774 + XCJC = 1 + TR = 4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7544 .MODEL DIODE D + IS = 1.023E-013 + N = 1.008 + BV = 1000 + IBV = 0.001 + RS = 418.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PBSS4112PANP_PNP 1 2 3 Q1 1 2 3 MAIN 0.5962 Q2 11 2 3 MAIN 0.4038 RQ 1 11 18.97 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.324E-013 + NF = 0.9881 + ISE = 2.871E-014 + NE = 1.295 + BF = 368 + IKF = 0.7586 + VAF = 37.07 + NR = 0.9872 + ISC = 1.541E-013 + NC = 1.821 + BR = 11.91 + IKR = 2.051 + VAR = 18 + RB = 25 + IRB = 0.000462 + RBM = 0.7 + RE = 0.07254 + RC = 0.01 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.46E-010 + VJE = 0.7663 + MJE = 0.3897 + TF = 2.179E-009 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 3.6E-011 + VJC = 0.7757 + MJC = 0.4771 + XCJC = 1 + TR = 2.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 1.466E-013 + N = 1.03 + BV = 1000 + IBV = 0.001 + RS = 549.5 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *