*********************************************************** * * PBSS4112PAN * * Nexperia * * Double Low VCEsat NPN/NPN Transistor * IC = 1 A * VCEO = 120 V * hFE = typ. 100 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1/TR2 * Package Pin 2/5: Base TR1/TR2 * Package Pin 6/3: Collector TR1/TR2 * Package Pin 8/7: Collector TR1/TR2 * * Extraction date (week/year): 43/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4112PAN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.314E-013 + NF = 0.9731 + ISE = 2.464E-015 + NE = 1.26 + BF = 275.8 + IKF = 0.2297 + VAF = 22.93 + NR = 0.9733 + ISC = 8.551E-017 + NC = 1.037 + BR = 29 + IKR = 29.74 + VAR = 39 + RB = 29 + IRB = 0.000215 + RBM = 4.6 + RE = 0.01575 + RC = 0.08017 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.084E-010 + VJE = 0.6666 + MJE = 0.3234 + TF = 1.343E-009 + XTF = 41 + VTF = 1.779 + ITF = 1.209 + PTF = 0 + CJC = 1.835E-011 + VJC = 0.4098 + MJC = 0.3774 + XCJC = 1 + TR = 4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7544 .MODEL DIODE D + IS = 1.023E-013 + N = 1.008 + BV = 1000 + IBV = 0.001 + RS = 418.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *