*********************************************************** * * PBSS4041PZ * * Nexperia * * Low VCEsat (BISS) PNP Transistor * IC = 5.7A * VCEO = 60V * hFE = min. 200 typ. 300 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 06/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS4041PZ 1 2 3 Q1 1 2 3 MAIN 0.7454 Q2 11 2 3 MAIN 0.2546 RQ 1 11 0.7485 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.928E-12 + NF = 0.9927 + ISE = 3.001E-12 + NE = 1.704 + BF = 301 + IKF = 12.24 + VAF = 25.48 + NR = 0.993 + ISC = 4.235E-14 + NC = 1.147 + BR = 66.46 + IKR = 3.058 + VAR = 20.15 + RB = 12 + IRB = 0.0006 + RBM = 1 + RE = 0.01407 + RC = 0.005466 + XTB = 1.722 + EG = 1.11 + XTI = 3.194 + CJE = 1.304E-09 + VJE = 0.7659 + MJE = 0.3882 + TF = 2.4E-09 + XTF = 10.02 + VTF = 1.851 + ITF = 0.9341 + PTF = 0 + CJC = 3.988E-10 + VJC = 0.7516 + MJC = 0.417 + XCJC = 1 + TR = 2E-09 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9132 .MODEL DIODE D + IS = 3.343E-13 + N = 1.072 + BV = 1000 + IBV = 0.001 + RS = 120.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *