*********************************************************** * * PBSS4041PX * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 5 A * Vceo = 60 V * hFE = min. 200 typ. 300 @ 2V/500 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS4041PX 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.822E-012 + NF = 0.9985 + ISE = 3.046E-013 + NE = 1.355 + BF = 300 + IKF = 5.139 + VAF = 37.07 + NR = 0.9988 + ISC = 4.545E-016 + NC = 0.9993 + BR = 73 + IKR = 1.889 + VAR = 30.16 + RB = 12 + IRB = 0.0008 + RBM = 2.6 + RE = 0.023 + RC = 0.01586 + XTB = 1.678 + EG = 1.11 + XTI = 4.396 + CJE = 9.384E-010 + VJE = 0.7639 + MJE = 0.3785 + TF = 2.5E-009 + XTF = 5 + VTF = 1 + ITF = 1.5 + PTF = 0 + CJC = 2.742E-010 + VJC = 0.723 + MJC = 0.4255 + XCJC = 1 + TR = 7.2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 6.201E-013 + N = 1.092 + BV = 1000 + IBV = 0.001 + RS = 964.8 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *